Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
nutmutter_din_1804k - Locknuts to DIN 1804 made of steel
Bill of material
65262200K
ARTNR
Product No.
65262200K
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel black oxide finish
MAT
Material
Steel 42CrMo4, black oxide finish
HW
Note
-
AUSF
Version
Wiederverwendbare Nutmutter mit integrierter Sicherung
D1
d1
M22 x 1,5
mm
D2
d2
40
mm
D3
d3
34
mm
R
40.5
mm
H
h - h14
9
mm
B
b
6
mm
T
t
2.5
mm
Z
z
0.5
mm
ADN
Number of slots
4
S
ISO 4028
M5 x 8
mm
GEW
Weight
54
g
CTN
Customs tariff number
73181692
Download CAD models
Previews
3D
2D