Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-NM-KMM-KLSCHR-STVZ - Locknuts KMM, Single-Splitted, with Clamp Screw, Steel zinc-plated
Bill of material
65244100K
ARTNR
Product No.
65244100K
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Nut body: Steel zinc-plated, hardness class 14 H, Screw: DIN 912 - 12.9, zinc-plated
TYP
Type
KMM20
D1
d1
M100x2
mm
D2
d2
145
mm
D3
d3
130
mm
R
-
mm
H
h
23.0
mm
B
b
12
mm
T
t
5.0
mm
Z
z
1.0
mm
SCHR
Screw DIN 912
M10 x 35
GEW
Weight
1456
g
CTN
Customs tariff number
73181660
Download CAD models
Previews
3D
Dimension
2D