Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-NM-KMM-KLSCHR-STVZ - Locknuts KMM, Single-Splitted, with Clamp Screw, Steel zinc-plated
Bill of material
65242200K
ARTNR
Product No.
65242200K
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Nut body: Steel zinc-plated, hardness class 14 H, Screw: DIN 912 - 12.9, zinc-plated
TYP
Type
KMM9
D1
d1
M45x1,5
mm
D2
d2
68
mm
D3
d3
60
mm
R
69.0
mm
H
h
13.5
mm
B
b
8
mm
T
t
3.5
mm
Z
z
0.5
mm
SCHR
Screw DIN 912
M5 x 20
GEW
Weight
196
g
CTN
Customs tariff number
73181660
Download CAD models
Previews