Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
SICHERUNGSMUTTER-U-NUT - Self-Locking Nuts U-NUT ®, with Metric Thread, with Stainless Steel Locking Insert, Self-Locking
Bill of material
65231208
ARTNR
Product No.
65231208
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Chrome-plated steel
MAT
Material
Body: Steel, chrome-plated (Cr3); Lock: Stainless steel, strength class 8
G
Thread
M12
mm
P
Slope
1.75
mm
M
m
9.00
mm
S
s
19.0
mm
H
h
10.5
mm
E
e
21.9
mm
TA
Tightening Torques
125.0
Nm
GEW
Weight
15.2
g
CTN
Customs tariff number
73181692
Download CAD models
Previews
3D
Dimension
2D