Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DIN 976-1-A-10.9-RH-BL - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975), Material 10.9 blank, Length 1m, Right-Handed
Bill of material
65011600
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel, bright, tensile strength 10.9
AUSF
Version
DIN 976-1, form A, right-handed
G
Thread
mm
P
Slope P
mm
L
Length L
1000 mm
GEW
Weight
kg
CTN
Customs tariff number
73181542
Download CAD models
Previews
3D
Dimension
2D