Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ENDANSCHLAG-DA-0116-RC - End stops (1 pair) for Linear Motion Guide DA 0118 RC with Ball Carriage
Bill of material
64980503
ARTNR
Product No.
64980503
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
End Stop: Steel zinc-plated, Screws: Steel zinc-plated
HW
Note
One pair, with two screws. See catalogue page.
L
Length
36.2 mm
B
Width
12.7 mm
H
Height
9.0 mm
G
Thread
M4 mm
GEW
Weight
51 g
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D