Catalog navigation
CAD model selection
64907080
HELP_VARIABLE
Company
Mädler
Description
DA 4120 - Slides DA 4120, width 36 mm, up to 550 kg, partial extension
Bill of material
64907080
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Slide elements: Aluminium, corrosion resistant, Ball retainers and Balls: Stainless Steel
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
LASTWERT1
Load Rating / Pair - At 5,000 cycles
kg
LASTWERT2
Load Rating / Pair - At 10,000 cycles
kg
LASTWERT3
Load Rating / Pair - At 10,000 cycles, horizontal mount
kg
GEW
Weight / Piece
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D