Catalog navigation
CAD model selection
64900935
HELP_VARIABLE
Company
Mädler
Description
DZ 3732 - Slides DZ 3732, width 12.7 mm, up to 40 kg, full extension
Bill of material
64900935
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
MAT
Material
Slide elements: Cold rolled steel, zinc-plated, Ball retainers: Plastic / zinc-plated steel, Balls: Hardened steel
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
AUSZUG2
Travel 2 adjustable
mm
Enter value for AUSZUG2
Travel 2 adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
224 mm
F
mm
G
mm
LASTWERT
Load Rating / Pair
40 kg
GEW
Weight / Pair
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D