Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 14-KW-42CRMO4 - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Material Steel 42CrMo4
Bill of material
64888401
ARTNR
Product No.
64888401
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel 42CrMo4, Cold Drawn
PR
Profile Designation
KW 8x46x54
L
Length L
6000
mm
AN
Number of splines
8
D
D -0.07 / -0.27
54
mm
D1
d -0.03 / -0.08
46
mm
B
b - 0 / -0.08
9.0
mm
GEW
Weight
91.800
kg
CTN
Customs tariff number
84831095
Download CAD models
Previews
3D
Dimension
2D