Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 14-KW-C45 - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Material Steel C45
Bill of material
64840600
ARTNR
Product No.
64840600
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, Cold Drawn
PR
Profile Designation
KW 6x21x25
L
Length L
1000
mm
AN
Number of splines
6
D
D -0.07 / -0.27
25
mm
D1
d -0.03 / -0.08
21
mm
B
b - 0 / -0.08
5.0
mm
GEW
Weight
3.139
kg
CTN
Customs tariff number
84831095
Download CAD models
Previews
3D
Dimension
2D