Catalog navigation
CAD model selection
64822500
HELP_VARIABLE
Company
Mädler
Description
DIN 5480-MUF-ZW-16MNCR5 - Hubs for splined Shaft DIN 5480, Material 16MnCr5
Bill of material
64822500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
DIN 5480, Module 1.25. Pressure angle 30°,Tolerance 9H
MATK
Material Short description
Stahl
MAT
Material
Steel 16MnCr5
PR
Profile Designation
mm
AZ
Number of teeth
D
mm
D1
d
mm
DE
De - h8
L
40 mm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D