Catalog navigation
CAD model selection
64813810
HELP_VARIABLE
Company
Mädler
Description
DIN 5480-ZW-TVZ-C35K - Toothed Shafts DIN 5480, Toothed on Partial Length, Material Steel C35K, milled
Bill of material
64813810
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
DIN 5480, Module 1.25. Pressure angle 30°,Tolerance 8f
MATK
Material Short description
Stahl
MAT
Material
Steel C35K
PR
Profile Designation
mm
AZ
Number of teeth
D
mm
D1
d
mm
DE
De - h6
mm
L
mm
L1
145 mm
GEW
Weight
kg
CTN
Customs tariff number
84831095
Download CAD models
Previews
3D
Dimension
2D