Catalog navigation
CAD model selection
64812500
HELP_VARIABLE
Company
MÄDLER
Description
DIN 5480-ZW-C45 - Toothed Shafts DIN 5480, steel C45, milled
Bill of material
64812500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
HW
Note
DIN 5480, Module 1.25. Pressure angle 30°,Tolerance 8f
PR
Profile Designation
mm
AZ
Number of teeth
D
mm
D1
d
mm
L
500 mm
GEW
Weight
kg
CTN
Customs tariff number
84831095
Download CAD models
Previews
3D
Dimension
2D