Catalog navigation
CAD model selection
64675005
HELP_VARIABLE
Company
Mädler
Description
MAE-KG-3-K-O-KURZ - Linear Bearings Units KG-3-KO ISO Series 3, Short Version, with Linear Bearing of Open Design
Bill of material
64675005
ARTNR
Product No.
mm
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
ISO Series 3 from reliable brand in good quality, open design, with Self-aligning capability and wiping double-lip seals
MATK
Material Short description
Aluminium
MAT
Material
Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl
FW
Fw
mm
A
mm
C
mm
DA
Da
mm
H
H ±0.015
mm
H1
mm
H2
mm
J
mm
L
mm
L1
mm
E
mm
N
mm
TZD
Load Rating dyn. C
N
TZS
Load Rating stat. C0
N
GEW
Weight
g
D2
d2 - retaining ring
mm
D3
Diameter DA + 2*b according to DIN 471
mm
D4
Diameter DA + 2*a according to DIN 471
mm
D5
d5 - Bore retaining ring
mm
M
m - groove width circlip shaft
mm
S
s - retaining ring
mm
B
Breite Öffnung
mm
R2
Radius retaining ring
mm
L4
Position of holes Y-axis Circlip
mm
L5
Position of X-axis holes Circlip
mm
CTN
Customs tariff number
84833032
Download CAD models
Previews
3D
Dimension
2D