Catalog navigation
CAD model selection
64671203
HELP_VARIABLE
Company
Mädler
Description
MAE-KG-3/KG-3-O-EASY - Linear Bearings Units KG-3 / KG-3-O ISO Series 3, Easy-Line, with Linear Bearing of Closed or Open Design
Bill of material
64671203
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
MATK
Material Short description
Aluminium
MAT
Material
Gehäuse: Stranggepresstes Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl
FW
Fw
mm
A
mm
DA
D
mm
H
H ±0.02
mm
H1
mm
H2
mm
H3
mm
H5
mm
H6
mm
J
mm
J1
mm
L
mm
N
mm
NI
NI* - When mounting from the bottom side choose the next smaller screw size
mm
N2
mm
E
mm
TZD
Load Rating dyn. C
N
TZS
Load Rating stat. C0
N
GEW
Weight
g
EE
E
mm
F1
Chamfer length
mm
WINKELA
α
Grad
WINKELAA
α
Grad
H4
mm
SB
8 mm
SBP
1 mm
CTN
Customs tariff number
84832000
Download CAD models
Previews
3D
Dimension
2D