Catalog navigation
CAD model selection
64621212P
HELP_VARIABLE
Company
Mädler
Description
MAE-LGLL-PO-1 - Linear Slide Bearings PO-1 Made from Plastic, ISO Series 1, Premium, Closed Design
Bill of material
64621212P
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
Self-lubricating and self-retaining linear plain bearing ISO series 1 in premium quality, closed design
HW
Note
* Nominal size for the mounting hole. The bearing is made with oversize for press fit, 0.1 to 0.3 mm, depending on the size.
MATK
Material Short description
Kunststoff weiß
MAT
Material
Sliding material: Polyacetal with a specific polyethylene
FW
Fw
mm
D
D* - Nominal size for the mounting hole
mm
C
mm
C4
mm
TZD1
Load Rating dyn. C - at 0.1 m/s
N
TZD2
Load Rating dyn. C - at 4 m/s
N
TZS
Load Rating stat. C0
N
GEW
Weight
g
CTN
Customs tariff number
84833080
Download CAD models
Previews
3D
Dimension
2D