Catalog navigation
CAD model selection
64612002
HELP_VARIABLE
Company
MÄDLER
Description
MAE-LKL-KB-3-EASY - Linear Bearings KB-3 ISO Series 3, Easy-Line, Self-Aligning, Closed Design
Bill of material
64612002
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic green
MAT
Material
Plastic, with balls and raceway plates made from hardened steel
HW
Note
The bearing must be lubricated before use.
AUSF
Version
ISO Serie 3 from high quality, closed design, self-aligning ±0.5°, with wiping seals
FW
Fw
mm
D
mm
C
C -0.02
mm
C3
C3 -0.02
mm
E
0.0 mm
WINKELA
α
0 grad
TZD
Load Rating dyn. C
N
TZS
Load Rating stat. C0
N
GEW
Weight
g
ARTNR1
Product No. Retaining Ring DIN 471
GEW1
Weight circlip
g
CTN
Customs tariff number
84833032
Download CAD models
Previews
3D
Dimension
2D