Catalog navigation
CAD model selection
64610303
HELP_VARIABLE
Company
Mädler
Description
MAE-LKL-KB-1-DLD - Linear Bearings KB-1 ISO Series 1, Premium, with seals
Bill of material
64610303
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
Series 1 of ISO standard 10285 from premium brand in top quality, closed design, with double-lip seal
HW
Note
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Plastic, with balls and raceway plates made from hardened steel
FW
F w
mm
D
mm
C
mm
AK
Number of rows of balls
mm
TZD
Load Rating dyn. C - On stainless shafts, the dynamic load rating has to be reduced by 18%
N
TZS
Load Rating stat. C0 - On stainless shafts, the static load rating has to be reduced by 8%
N
GEW
Weight
g
CTN
Customs tariff number
84828000
Download CAD models
Previews
3D
Dimension
2D