Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN71752-GG-A-BOSI-RF - Clevis Joints similar DIN 71752, Stainless, Design A with bolt and circlip
Bill of material
63799101
ARTNR
Product No.
63799101
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
AUSF
Version
Design A: With bolt and circlip, Left-handed thread
GR
Size* - Size 20 is not part of the DIN
4x8
mm
A
a
8
mm
B
b
4
mm
D1
d1
4
mm
D2
d2
M4
mm
D3
d3
8
mm
G
g
8
mm
L2
l2
16
mm
GEW
Weight
6
g
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D