Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN-71752-GK-AG-G-OBO-STVZ - Clevises DIN 71752, External Thread, Steel zinc-plated, Design G
Bill of material
63750500
ARTNR
Product No.
63750500
ARTNR1
Product No. Bolt sets KL
63780500
ARTNR2
Product No. Bolt sets SL
63790500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel, zinc-plated
AUSF
Version
Design G: Right-handed thread, without bolt
GR
Size
6x12
mm
A
a
12
mm
B
b
6
mm
D1
d1
6
mm
D2
d2
M6
mm
G
g
12
mm
L1
l1
44
mm
L2
l2
37
mm
L4
15
mm
GEW
Weight
15
g
GEW1
Weight Sets KL
3.4
g
GEW2
Weight Sets SL
3.6
g
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D