Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
H-GK-GTE-ECO-IG - Heavy-Duty Rod Ends GTE Economy-Line, Maintenance Free, Internal Thread
Bill of material
63260500E
ARTNR
Product No.
63260500E
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
MAT
Material
Housing: Steel C45 (AISI 1045) forged, zinc-plated, Outer ring: Steel with PTFE-lining, Inner ring: Steel 105Cr4 (AISI 52100), hardened, ground and polished
AUSF
Version
IR = Internal-Right hand thread
DINISO
DIN ISO-No.
DIN ISO 12240-4 K
D
d - H7
5
mm
B
B -0.12
8
mm
C1
C1 ±0.5
6.00
mm
D1
d1
7.7
mm
D2
d2 max.
19
mm
D3
d3 ≈
9.0
mm
D4
d4 max.
12.0
mm
H1
h1
27 ±1,2
mm
L3
l3 min.
8
mm
G
Thread - ISO DIN 13 6H
M5
mm
W
9
mm
KW
α - Tilting angle
13
Grad
GEW
Weight
16
g
CTN
Customs tariff number
84833038
Download CAD models
Previews