Catalog navigation
CAD model selection
63251800
HELP_VARIABLE
Company
Mädler
Description
DIN-ISO-12240.4-K-BR-AG - Heavy-Duty Rod Ends BR with Spherical Bearing DIN 12240-4 (DIN 648) Series K, External Thread
Bill of material
63251800
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
MATK
Material Short description
Stahl blau chromatiert
MAT
Material
Rod end: Alloyed, case-hardened steel, quenched and tempered, Bearing race: hardened, ground and lapped, Surface: zinc-plated and chromatised, Rod end: Alloyed, case-hardened steel, quenched and tempered, Bearing race: hardened, ground and lapped, Surface: zinc-plated and chromatised,Rod end: Alloyed, case-hardened steel, quenched and tempered, Bearing race: hardened, ground and lapped, Surface: zinc-plated and chromatised, Inner ring: Bearing steel hardened, precisely honed, Lubricant: Aluminium-complex-soap-grease NSF H1
D
d - H7
mm
B
B -0.1
mm
C1
mm
D2
d2
mm
H
h
mm
L1
l1
mm
G
mm
AL
α
° Grad
TZ
Load Rating dyn. C
kN
TZ1
Load Rating stat. C0
kN
Y
Calculation factor Y - Calculation see page 645
YO
Calculation factor Y0 - Calculation see page 645
DZ
Speed n max.
1/min
GEW
Weight
g
CTN
Customs tariff number
84832000
GGG
Download CAD models
Previews
3D
Dimension
2D