Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KRG-UKD-DG - Double Cardan Joints UKD made from Plastic, Material Polyacetal / Brass
Bill of material
63034500
ARTNR
Product No.
63034500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Hubs: Polyacetal (black), Metal caps and cross pieces: Brass, Set screws: Steel, black
D1
d1 +0.03
10
mm
D2
d2
15.80
mm
D4
d4
17.5
mm
L1
l1
22.3
mm
L3
l3
89.8
mm
L4
l4
22.2
mm
AZS
Number of screws
2
DM
max. Torque
1.30
Nm
GEW
Weight
42.4
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D