Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KRG-UKD-DG - Double Cardan Joints UKD made from Plastic, Material Polyacetal / Brass
Bill of material
63033600
ARTNR
Product No.
63033600
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Hubs: Polyacetal (black), Metal caps and cross pieces: Brass, Set screws: Steel, black
D1
d1 +0.03
5
mm
D2
d2
9.50
mm
D4
d4
11.1
mm
L1
l1
13.1
mm
L3
l3
50.8
mm
L4
l4
13.2
mm
AZS
Number of screws
2
DM
max. Torque
0.16
Nm
GEW
Weight
11.1
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D