Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-K-FLL-SSKFL - Ball flange bearing SSKFL, light series, stainless steel
Bill of material
62699620
ARTNR
Product No.
62699620
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Housing: Stainless Steel 1.4301 (AISI 304), Bearing insert: Stainless steel 1.4125 (AISI 440C), Lubication: Food grade grease FM 222
BEZ
Designation
SSKFL 004
D
d
20
mm
A
a
90
mm
B
b
55
mm
E
e
71
mm
G
g
8.0
mm
L
l
16.0
mm
S
s
10.0
mm
LK
Lk
21.0
mm
NK
Nk
6.0
mm
LTD
Bearing load Rating* dyn. C - Maximum radial load if axial force = 0
8.10
kN
LTS
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
4.10
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating.
GEW
Weight
129
g
CTN
Customs tariff number
84832000
Download CAD models
Previews
3D
Dimension
2D