Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-K-FLL-SSUCFL-RF - Ball Flange Bearings SSUCFL, Stainless Steel
Bill of material
62699112
ARTNR
Product No.
62699112
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Edelstahl
MAT
Material
Housing: Stainless steel 1.4301 (X5CrNi18-10, AISI 304), Bearing insert: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), Lubication: Food grade grease FM 222
BZ
Designation
SSUCFL 201
D
Bore
12
mm
A
a
113
mm
B
b
60
mm
E
e
90.0
mm
I
i
15.0
mm
G
g
11.0
mm
L
l
25.5
mm
S
s
12
mm
ZUC
Z uc
33.3
mm
NUC
n uc
12.7
mm
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
12.8
kN
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
6.7
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating
GEW
Weight
0.70
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews