Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-k-FLL-SBFW - Ball Flange Bearings SBFW (Grey Cast Iron)
Bill of material
62683000
ARTNR
Product No.
62683000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Housing: Grey cast iron, Bearing insert: Bearing steel, Lubication: Bearing grease
BZ
Designation
SBFW 206
D
Bore
30
mm
A
a
112.5
mm
B
b
84.0
mm
E
e
90.5
mm
I
i
11.5
mm
L
l
20.5
mm
S
s
11.5
mm
ZSB
Z sb
33.5
mm
NSB
n sb
8.0
mm
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
14.9
kN
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
10.0
kN
GEW
Weight
0.71
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews
3D
Dimension
2D