Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-k-FLL-SBFW - Ball Flange Bearings SBFW (Grey Cast Iron)
Bill of material
62682000
ARTNR
Product No.
62682000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Housing: Grey cast iron, Bearing insert: Bearing steel, Lubication: Bearing grease
BZ
Designation
SBFW 204
D
Bore
20
mm
A
a
90.5
mm
B
b
66.5
mm
E
e
71.4
mm
I
i
9.5
mm
L
l
17.0
mm
S
s
9.0
mm
ZSB
Z sb
27.5
mm
NSB
n sb
7.0
mm
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
9.8
kN
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
6.2
kN
GEW
Weight
0.38
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews