Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-K-FLL-UCF-GG - Ball Flange Bearings UCF, Grey Cast Iron
Bill of material
62606000
ARTNR
Product No.
62606000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Housing: Grey cast iron, Bearing insert: Bearing steel, Lubication: Bearing grease
BZ
Designation
UCF 212
D
Bore
60
mm
A
a
175
mm
E
e
143.0
mm
I
i
29.0
mm
G
g
20.0
mm
L
l
48.0
mm
S
s
19
mm
ZUC
Z uc
68.7
mm
NUC
n uc
25.4
mm
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
47.8
kN
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
33.0
kN
GEW
Weight
4.80
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews
3D
Dimension
2D