Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-K-STL-SSKP - Ball pillow block SSKP, light series, stainless steel
Bill of material
62599612
ARTNR
Product No.
62599612
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Housing: Stainless Steel 1.4301 (AISI 304), Bearing insert: Stainless steel 1.4125 (AISI 440C), Lubication: Food grade grease FM 222
BEZ
Designation
SSKP 001
D
d
12
mm
A
a
71
mm
B
b
16
mm
E
e
56
mm
G
g
6
mm
H
h
19
mm
S1
s1
7.0
mm
W
w
38
mm
LK
Lk
15.0
mm
NK
Nk
4.0
mm
LTD
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
4.4
kN
LTS
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
1.9
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating.
GEW
Weight
91
g
CTN
Customs tariff number
84832000
Download CAD models
Previews
3D
Dimension
2D