Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPL-GHE-UCT - Radial insert ball bearing units UCT (grey cast iron)
Bill of material
62545000
ARTNR
Product No.
62545000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Housing: Grey cast iron, Bearing insert: Bearing steel, Lubication: Bearing grease
BZ
Designation
UCT 210
D
Bore
50
mm
A
a
117
mm
B
b
86
mm
E
e
102
mm
G
g
16
mm
H
h
90
mm
J
j
49
mm
K
k
16
mm
L
l
37
mm
O
o
19
mm
P
p
83
mm
Q
q
49
mm
S
s
29
mm
W
w
149
mm
LUC
L uc
51.6
mm
NUC
n uc
19.0
mm
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
27.1
kN
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0q
19.7
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating
GEW
Weight
2.50
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews