Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPL-GHE-UCT - Radial insert ball bearing units UCT (grey cast iron)
Bill of material
62541500
ARTNR
Product No.
62541500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Housing: Grey cast iron, Bearing insert: Bearing steel, Lubication: Bearing grease
BZ
Designation
UCT 202
D
Bore
15
mm
A
a
89
mm
B
b
51
mm
E
e
76
mm
G
g
10
mm
H
h
61
mm
J
j
32
mm
K
k
12
mm
L
l
21
mm
O
o
16
mm
P
p
51
mm
Q
q
32
mm
S
s
19
mm
W
w
94
mm
LUC
L uc
31.0
mm
NUC
n uc
12.7
mm
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
9.9
kN
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0q
6.2
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating
GEW
Weight
0.78
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews