Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-K-STL-UCP-GG - Ball Pillow Block Bearings UCP, Grey Cast Iron
Bill of material
62513000
ARTNR
Product No.
62513000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Housing: Grey cast iron, Bearing insert: Bearing steel, Lubication: Bearing grease
BZ
Designation
UCP 206
D
Bore
30
mm
H
h
42.9
mm
A
a
163
mm
E
e
121
mm
B
b
46
mm
S1
s1
17
mm
S2
s2
21
mm
G
g
17
mm
W
w
82
mm
LUC
Z uc
38.1
mm
NUC
n uc
15.9
mm
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
15.1
kN
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0q
10.0
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating
GEW
Weight
1.27
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews
3D
Dimension
2D