Catalog navigation
CAD model selection
62389006
HELP_VARIABLE
Company
Mädler
Description
DIN 705-A-STELLR-STBR-SL - Adjusting Rings DIN 705 A, Steel black oxide finish, Diameter 3mm to 70mm, with Slotted Set Screw
Bill of material
62389006
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl brüniert
MAT
Material
Steel, black oxide finish, Set screw made from Steel, black
AUSF
Version
with 1x Slotted set screw DIN EN 27434
D1
d1 - H8
mm
D2
d2
mm
B
b
mm
SCHR
Thread
mm
GEW
Weight
kg/100 Stück
CTN
Customs tariff number
73182900
Download CAD models
Previews
3D
Dimension
2D