Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-GUAFL-KLR-B1-NBR-SW - Rubber Pads for Shaft Collars B1, Material Rubber NBR black
Bill of material
62314599
ARTNR
Product No.
62314599
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Rubber NBR, black,, 70º ±5º Shore A, oil-resistant
AUSF
Version
Rubber pad for MÄDLER® shaft collars type B1
GR
Nominal size
45
B2
b2
3.0
mm
D1
d1
46
mm
D2
d2
75
mm
M
m
60.5
mm
S
s
4
mm
ZD
8.9
mm
ZL
18.4
mm
GEW
Weight
8.5
g
CTN
Customs tariff number
40169997
Download CAD models
Previews