Catalog navigation
CAD model selection
62311600GRK
HELP_VARIABLE
Company
Mädler
Description
MAE-GESCHL-KLR-GRK-STBR - Shaft Collars, Clamp Collars, Single-Split - Type GRK with Clamping Lever, Steel black oxide finish
Bill of material
62311600GRK
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl brüniert
MAT
Material
Steel C45, black oxide finish, Handle: Zinc die-cast, plastic coated, black, Screw insert: Stainless steel 1.4305 (AISI 303)
D1
d1
mm
D2
d2
mm
B
b +0.08mm / -0.25mm
mm
H
h
mm
L
l≈
mm
M
m
mm
G
mm
T
t
mm
L1
l1
mm
L2
l2
mm
D3
d3
mm
D4
d4
mm
R
R max.
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D