Catalog navigation
CAD model selection
62114000
HELP_VARIABLE
Company
Mädler
Description
MAE-FLL-DIN503-B-GG - Flange Bearings DIN 502 Design B, without Bush
Bill of material
62114000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
DIN 502 Form B, without bush
MATK
Material Short description
Grauguss
MAT
Material
Grey Cast Iron GG25 (GJL-250)
D1
d1 - D7
mm
A
a
mm
B
b
60 mm
C
c
20 mm
D3
d3 - h9
mm
D6
d6
14 mm
D7
d7
12 mm
F
f
20 mm
M
m
mm
GEW
Weight
kg
CTN
Customs tariff number
84833038
Download CAD models
Previews
3D
Dimension
2D