Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
ISO 4027-GE-STIFT-IS+SPITZE-STBR - Hexagon Socket Set Screws ISO 4027 (ex DIN 914) with Cone Point, Steel
Bill of material
61900812
ARTNR
Product No.
61900812
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel black oxide finish
MAT
Material
Steel, black oxide finish, hardness class 45 H
D
d
M8
mm
L
l
12
mm
G
γ
90
Grad
DT
dt max.
2.00
mm
S
s
4.0
mm
GEW
Weight
2.98
g
CTN
Customs tariff number
73181548
Download CAD models
Previews