Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-BAR-RF - Locking Assemblies BAR, Stainless
Bill of material
61599417
ARTNR
Product No.
61599417
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless Steel
MAT
Material
Stainless steel 1.4401 (AISI 316)
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
17
mm
DD
D
35
mm
L
21
mm
L1
20.5
mm
L2
25.0
mm
T
T - at TA transmittable
30
Nm
FAX
Fax - at TA transmittable
3,5
kN
PW
PW - Surface pressure onto the shaft
34
N/mm²
PN
PN - surface pressure onto the hub
17
N/mm²
SCHR
Screws DIN 912 - A2-70
M4 x 20
TA
TA - Fastening torque of the screws
2.2
Nm
A
Number of screws
4
GEW
Weight
0.090
kg
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D