Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-BAR-RF - Locking Assemblies BAR, Stainless
Bill of material
61599406
ARTNR
Product No.
61599406
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless Steel
MAT
Material
Stainless steel 1.4401 (AISI 316)
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
6
mm
DD
D
16
mm
L
11
mm
L1
10.5
mm
L2
13.5
mm
T
T - at TA transmittable
3
Nm
FAX
Fax - at TA transmittable
0,9
kN
PW
PW - Surface pressure onto the shaft
49
N/mm²
PN
PN - surface pressure onto the hub
19
N/mm²
SCHR
Screws DIN 912 - A2-70
M2,5 x 10
TA
TA - Fastening torque of the screws
0.5
Nm
A
Number of screws
3
GEW
Weight
0.012
kg
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D