Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-MSM-N - Mini clamping bushes MSM and MSM-N, Stainless
Bill of material
61599208
ARTNR
Product No.
61599208
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless Steel
MAT
Material
Stainless steel 1.4305 (AISI 303)
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
AUSF
Version
MSM-N
D
d
8.0
mm
DD
D
15
mm
D1
27
mm
L
21.5
mm
L1
12
mm
L2
25.5
mm
T
T - at TA transmittable
17
Nm
FAX
Fax - at TA transmittable
4.4
kN
ANZS
Number of screws
3
SCHR
Screws DIN 912-12.9 / Number x Size
M4 x 8
mm
TA
TA - required fastening torque for the screws
2.7
Nm
J
Moment of Inertia
3.3
kgm² * 10¯³
GEW
Weight
0.04
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews