Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-COM-C-RF - Locking Assemblies COM-C, Stainless
Bill of material
61597160
ARTNR
Product No.
61597160
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless Steel
MAT
Material
Stainless steel 1.4401 (AISI 316)
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
60
mm
DD
D
90
mm
L1
30
mm
A
35
mm
L
47
mm
L2
55
mm
D1
96
mm
T
T - at TA transmittable
1081
Nm
FAX
Fax - at TA transmittable
37
kN
PW
PW - Surface pressure onto the shaft
53
N/mm²
PN
PN - surface pressure onto the hub
36
N/mm²
SCHR
Screws A2-70 / Number x Size
8 x M8 x 30
TA
TA - Fastening torque of the screws
18
Nm
GEW
Weight
1.20
kg
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D