Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-COM-B-QPQ - Locking Assemblies COM-B, Material Steel, QPQ-Coated
Bill of material
61577611
ARTNR
Product No.
61577611
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel, QPQ-Coated
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
11
mm
DD
D
18
mm
L
26
mm
A
23.0
mm
L1
14
mm
L2
30
mm
D1
32
mm
T
T - at TA transmittable
51
Nm
FAX
Fax - at TA transmittable
10
KN
PW
PW - Surface pressure onto the shaft
165
N/mm²
PN
PN - surface pressure onto the hub
102
N/mm²
SCHR
Screws 12.9 / Number x Size
4 x M4 x 12
TA
TA - Fastening torque of the screws
5
Nm
GEW
Weight
0.07
kg
CTN
Customs tariff number
84879059
Download CAD models
Previews
3D
Dimension
2D