Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-SPS-COM-A-QPQ - Locking Assemblies COM-A, Material Steel, QPQ-Coated
Bill of material
61577517
ARTNR
Product No.
61577517
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel, QPQ-Coated
HW
Note
T = transmittable torque at Fax = 0. Fax = transmittable axial force at T = 0.
D
d
17
mm
DD
D
44
mm
L
20
mm
L2
26
mm
T
T - at TA transmittable
220
Nm
FAX
Fax - at TA transmittable
26
kN
PW
PW - Surface pressure onto the shaft
240
N/mm²
PN
PN - surface pressure onto the hub
93
N/mm²
SCHR
Screws 12.9 / Number x Size
8 x M6 x 18
TA
TA - Fastening torque of the screws
15
Nm
GEW
Weight
0.18
kg/100
CTN
Customs tariff number
84879059
ANZ
Number of screws
Download CAD models
Previews
3D
Dimension
2D