Catalog navigation
CAD model selection
61265500
HELP_VARIABLE
Company
Mädler
Description
MAE-SI-KPL-CM - Safety Clutches CM
Bill of material
61265500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel
GR
Size
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
9 mm
K
mm
J
mm
L
mm
MMIN
min. M
mm
MMAX
max. M
mm
BX
Bore M adjustable
mm
Enter value for BX
Bore M adjustable
mm
cm
inch
ft
N
mm
P
mm
R
mm
S
mm
T
mm
Y
2 mm
Z
mm
SW
Wrench size screw
mm
GEW
Weight
kg
ARTNR1
Product No. of Disk-Plate Sets S
SL
Disk-Plate Sets S (light)
Nm
ARTNR2
Product No. of Disk-Plate Sets M
MM
Disk-Plate Sets M (medium)
Nm
ARTNR3
Product No. of Disk-Plate Sets L
LS
Possible Disk-Plate Sets L (heavy)
Nm
ARTNR4
Product No. of Disk-Plate Sets LL
LLSS
Disk-Plate Sets LL (very heavy)
Nm
MDZ1
max. Speed S-M
1/min
MDZ2
max. Speed L-LL
1/min
CTN
Customs tariff number
84836020
Download CAD models
Previews
3D
Dimension
2D