Catalog navigation
CAD model selection
61207000
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RN-FS - Sliding Hubs FS
Bill of material
61207000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Hub: Steel, zinc-plated and yellow passivated, Spring: Steel, black
BG
Size
BX1
Bore d adjustable
mm
Enter value for BX1
Bore d adjustable
mm
cm
inch
ft
BT
Bore tolerance selectable
FA
Spring quantity
Stück
DMMIN
min. Torque
Nm
DMMAX
max. Torque
Nm
DZ
max. Speed
1/min
VB
d - Bores pre-bored
mm
DMAX
d - max. Bore
mm
D
mm
B
mm
BK
d1 - H8 / Bore of Sprocket
mm
BMAX
b max.
mm
LB1
Available Bush Lengths #1
mm
LB2
Available Bush Lengths #2
mm
LB3
Available Bush Lengths #3
mm
F
mm
S
s
mm
L
mm
SW
mm
DM
mm
G
mm
GEW
Weight
kg
ARTNR1
Product No. Friction Disc* - 2 pieces required
GEW1
Weight friction disc
g
ARTNR2
Product No. Disc Spring
GEW2
Weight Spring disk
g
ARTNR3
Product No. Threaded Ring or Adjusting Screw
GEW3
Weight Threaded Ring or Adjusting Screw
g
ARTNR4
Product No. Bushes Length 1
GEW4
Weight Bushes Length 1
g
ARTNR5
Product No. Bushes Length 2
GEW5
Weight Bushes Length 2
g
ARTNR6
Product No. Bushes Length 3
GEW6
Weight Bushes Length 3
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D