Catalog navigation
CAD model selection
61044300
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RUKPL-R2/R6-C - Slip Clutches R2 and R6, Type C - Axial Arrangement
Bill of material
61044300
ARTNR
Product No.
mm
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Housing: Aluminium alloy with iridite NCP finish, Hub/Shaft: Steel, heat treated, Sliding disc: Polyacetal, black, Bushes: Sintered Bronze, Retaining Ring: Steel, black oiled, Set screws: Steel, black
AUSF
Version
Type C: Axial Arrangement
AZR
Number of friction plates
Stück
DM
Torque range
Ncm
L
mm
L1
mm
L2
8.6 mm
D1
25.8 mm
B
B +0.03 - Bore
mm
SUA
Set screw size and Arrangement
M3x3, 2x90° on side 1, M4x4, 2x90° on side2
DZ
max. Slip-Speed
1000 1/min
VDS
Torsional backlash
<2 Grad
GEW
Weight
g
EK
Product No. Spare Part Sliding Disc
60124400
GEW1
Weight of spare part sliding disc
2.7 g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D