Catalog navigation
CAD model selection
61042300
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RUKPL-R2/R6-B - Slip Clutches R2 and R6, Type B - Axial Arrangement
Bill of material
61042300
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Housing: Aluminium alloy with iridite NCP finish, Hub/Shaft: Steel, heat treated, Bushes: sintered bronze, Retaining Ring: Steel, black oiled, Set screws: Steel, black
AUSF
Version
Type B: Axial Arrangement, to connect two shafts
AZR
Number of friction plates
Stck.
DM
Torque range
Ncm
L
mm
L1
mm
L2
9.0 mm
D1
25.8 mm
B
B +0.03 - Bore
mm
SUA
Set screw size and Arrangement
M3x3, 2x90° on side 1, M4x4, 2x90° on side2
DZ
max. Slip-Speed
1000 1/min
VDS
Torsional backlash
<2 Grad
GEW
Weight
g
CTN
Customs tariff number
84836080
LL
L - Type A
mm
Download CAD models
Previews
3D
Dimension
2D