Catalog navigation
CAD model selection
61040400
HELP_VARIABLE
Company
Mädler
Description
MAE-RUKPL-R2/R6-A - Slip Clutches R2 and R6, Type A - Concentric Arrangement
Bill of material
61040400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Housing: Aluminium alloy with iridite NCP finish, Hub/Shaft: Steel, heat treated, Bushes: sintered bronze, Retaining Ring: Steel, black oiled, Set screws: Steel, black
AUSF
Version
Type A: Concentric Arrangement , as sliding hub for a driving wheel
AZR
Number of friction plates
Stck.
DM
Torque range
Ncm
L
mm
L1
continuous mm
L2
- mm
D1
25.8 mm
B
B +0.03 - Bore
mm
SUA
Set screw size and Arrangement
M3x3, 2x901° only at 1 Side
DZ
max. Slip-Speed
1000 1/min
VDS
Torsional backlash
<2 Grad
GEW
Weight
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D