Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KPL-DAK - Self-Aligning Couplings DAK with Radial and Angular Offset Compensation
Bill of material
60784006
ARTNR
Product-No.
60784006
WEBSHOP
Link Webshop
Produktdetails / Katalogseite / Montageanleitung
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Gehäuse, Gewindebuchse und Sechskantmutter: Stahl, verzinkt; Kugelscheibe: Stahl mit Salzbadnitrierung; Kugelzapfen: Stahl, gebleicht
PM
Hex nut position adjustable
mm
ROT
Rotation adjustable
°
D1
d1
M6
mm
D2
d2
14.5
mm
D3
d3
8.5
mm
D4
d4
5.8
mm
L1
l1
37.0
mm
L2
l2
25.0
mm
L3
l3
17.5
mm
L4
l4
4.4
mm
L5
l5
11.5
mm
L6
l6
15.7
mm
SW1
13
mm
SW2
7
mm
SW3
5
mm
SW4
10
mm
X
x 1) - Radial offset compensation
0.5
mm
FN
max. permissible tensile and compressive load
1.1
kN
GEW
Weight
23
g
CTN
Customs tariff number
84129080
Download CAD models
Previews